Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
CR/CRS-P/PK/PB/PL/PLLB - Swivel castor
Bill of material
CR 60 P
ORDERNO
Article-number
CR 60 P
WDAB
Wheel-Ø A x width B
60x30 mm
LC
Load capacity
150 kg
H
Overall height H
81 mm
HD
Hole-Ø
12.5 mm
SR
Swivel radius
60.0 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices